Eaton Bussmann series high speed British standard fuse, Double barrel, 160A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym.HS, 50 kA DC at 500 VDC
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
160EET
|
| EAN |
5027590436960
|
| UPC |
051712831574
|
| Product Length/Depth |
94 mm
|
| Product Height |
36 mm
|
| Product Width |
20 mm
|
| Product Weight |
91.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized Designed and tested to BS88 part 4 IEC 60269-4 |
| Model Code |
160A 690V AC TYPE T FUSE
|
| Amperage Rating |
160 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
200 kA
|
| Rated voltage AC |
690 V
|
| Rated voltage DC |
500 V
|
| Center-to-center distance of connections |
71 mm
|
| Mounting dimension |
M8
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Clearing (I2T) |
10000 at 415 V, 17000 at 660 V
|
| Watt losses |
39 W
|
| Fuse shape |
Offset bolted tags
|
| Pre arc (I2T) |
1500
|
| Color |
None
|
| Interrupt rating |
200 kA RMS Sym, 50 kA at 500 Vdc
|
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
EET
|
| Suitable for |
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator MAI Microswitch/adaptor MBI Microswitch/adaptor |
| Fuse system (according to IEC 60269) |
Other
|