Knowledge Search
Download document () of 20
We make what matters work*

167632
Model code: SPCT2-460-3+NPE/BB

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 3-phase+N/BB, 460VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167632
EAN
4015081641215
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
87.5 mm
Product Weight
0.571 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-460-3+NPE/BB

Additional information

Features
Category type 2
System configuration type
Other
TN
TN-C-S
TT
IT
TN-S

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Type
Surge arrester

Technical Data - Electrical

Continuous voltage at AC - max
460 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
460 V
Signalling at the device
Optic
Voltage protection level
2.2 KV

Technical Data - Mechanical

Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Degree of protection
IP20
Frame
4 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
3

Export product specification