Knowledge Search
Download document () of 20
We make what matters work*

170M5241

Fuse-link, high speed, 350 A, AC 1250 V, size 2, 61 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5241
EAN
5027590456333
UPC
051712260657
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
803.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 350A 1250V 2KN/110 AR CU

Electrical data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
97500 at 1000 V, 135000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
16500
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
80 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag

Export product specification