Download document () of 20

170M6143
Model code: FUSE 550A 1250V 3/110 AR CU

Eaton Bussmann series high speed square body fuse, 550A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 325000 , Clearing at 1250V: 435000, square body with centre-bolted tags (slotted), Top fuse status indicator, 110W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6143
EAN
5996516017906
UPC
051712792004
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 550A 1250V 3/110 AR CU

Electrical data

Amperage Rating
550 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
325000 at 1000 V, 435000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification