Download document () of 20

174190
Model code: IKA-1/12-ST-UV

Eaton xComfort IKA LV systems Final Distribution Boards. IKA industrial distribution board, UV-stable, IP65 + clamps, 1/12-ST-UV

General specifications

Product Name
Eaton xComfort IKA industrial series
Catalog Number
174190
EAN
4015081706525
Product Length/Depth
145 mm
Product Height
246 mm
Product Width
310 mm
Product Weight
1.45 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24
EN 62208
Model Code
IKA-1/12-ST-UV

Delivery program

Type
  • Basic device
  • IKA industrial distribution board
  • Installation distribution board
Application
  • Indoor (installation site)
  • Outdoor (installation site)
Color
Gray
Light gray (RAL 7035)

Technical data - electrical

Voltage rating at AC
415 V AC
Frequency rating of contacts
50 Hz

Technical data - mechanical

Closure type
Other
Enclosure material
Plastic
Width in number of modular spacings
12
Mounting method
DIN-rail
Surface mounting
Surface mounted (plaster)
Material
Polycarbonate (plastic)
Degree of protection
IK08 (impact resistance)
IP65
Number of module space units per row
12
Number of rows
1
Terminal type
Screw terminals
PE and N terminal number and cross section
PE: 6 x (2.5 mm² - 6 mm²) + 6 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
N: 6 x (2.5 mm² - 6 mm²) + 6 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
Built-in depth
70 mm
Built-in height
0 mm
Built-in width
0 mm
Internal depth
60 mm
Cable entry postion
Metric cable entries on top and bottom, side, back plate
Cover/door color
Transparent
Cover/door model
With notch
Cover/door type
Door
Single
Module rack type
Single-rail
Protective shrouding material
Plastic

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
20 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
40 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-25 °C - 40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
1000 h of UV exposure as per ISO 4892-2; meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
3.3 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
UV resistant
Fitted with:
Sealing caps
Basic device
Device support rails
Locking screws can be sealed
Current circuit designation
Neutral-/protective conductor terminal
Reserve section cover 6 space units
Functions
Basic device
Extension possible
Sealable
Protection class
II (totally insulated)
RAL-number
7035
Special features
  • IP65
  • Protection Class II
  • Plastic enclosure gray (RAL 7035)
Used with
IKA industrial distribution board
Installation distribution board
Basic device

Export product specification