Knowledge Search
Download document () of 20
We make what matters work*

178940
Model code: 3D-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178940
EAN
4015081742578
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
3D-KLV

Additional information

Functions
Spare part
Used with
3D adjustment element for mounting
Spare parts
KLV distribution board
KLV Accessories
KLV multimedia

Delivery program

Accessory/spare part type
Other
Spare part
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.