Knowledge Search
Download document () of 20
We make what matters work*

178978
Model code: BS-6MB-WH

Eaton xComfort KLV LV systems Final Distribution Boards. Blanking strip 6SU, white, thick-ribbed

General specifications

Product Name
Eaton xComfort KLV blanking strip
Catalog Number
178978
EAN
4015081742950
Product Length/Depth
12 mm
Product Height
52 mm
Product Width
108 mm
Product Weight
0.017 kg
Compliances
RoHS conform
Model Code
BS-6MB-WH

Additional information

RAL-number
9016
Used with
Empty-space cover
KLV Accessories
Accessory consideration
EWK distribution board
BF flat distribution board
MINI distribution board
ECO distribution board
KLV distribution board
MICRO distribution board

Delivery program

Accessory/spare part type
General
Color
White
Type
Additional equipment for BF flat distribution board, ECO distribution board, EWK distribution board, KLV distribution board, MICRO distribution board, MINI distribution board

Technical Data - Mechanical

Material
Plastic
Surface protection
Lacquered
Width in number of modular spacings
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.