Download document () of 20

202741
Model code: PKZM0-0,63-GVP2

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p, Ir=0.4-0.63A, screw connection, large packaging PKZM0-0,63-GVP2

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
202741
EAN
4015082027414
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.246 kg
Model Code
PKZM0-0,63-GVP2

Features & Functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

General information

Connection
Screw terminals

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
0.09 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.12 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
0.63 A

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
150 kA
Rated short-circuit breaking capacity Ics at 690 V AC
150 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)

Trip blocks

Overload release current setting - min
0.4 A
Overload release current setting - max
0.63 A

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.