Download document () of 20
Discontinued

212116
Model code: FAZ-XK25

Eaton Distribution parts. Extension terminal, 25qmm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
212116
EAN
4015082121167
Product Length/Depth
17 mm
Product Height
30 mm
Product Width
14 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
FAZ-XK25

Product specifications

Width clamp
8.5 mm
Busbar thickness - max
7.3 mm
Busbar thickness - min
0 mm
Busbar width - max
8.5 mm
Busbar width - min
0 mm
Conductor cross section - max
25 mm²
Rated operational current (Ie) - max
100 A
Suitable for
Round conductor connection
Sector conductor connection
Strip conductor connection
Other
Rated operational current
100 A

Export product specification

Drawings

eCAD model

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.