Download document () of 20
We make what matters work*

216503
Model code: M22-AK01

Eaton Moeller® series M22 Assembly of contact element with screw terminals and fixing adapter, 1 NC M22-AK01

General specifications

Product Name
Eaton Moeller® series M22 assembled contact element and mounting adapter
Catalog Number
216503
EAN
4015082165031
Product Length/Depth
35 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.014 kg
Certifications
UL
CSA
CSA-C22.2 No. 94-91
IEC/EN 60947-5
UL Category Control No.: NKCR
CE
IEC 60947-5-1
UL 508
CSA-C22.2 No. 14-05
UL File No.: E29184
CSA Class No.: 3211-03
CSA File No.: 012528
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
M22-AK01

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Actuating force - max
5 N
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
15 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Knob travel
5.7 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Front fixing
Screw connection
Mounting method
Front fastening
Overvoltage category
III
Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Degree of protection
IP20
Model
Top mounting
Lamp holder
None
Lifespan, electrical
700,000 Operations (at 230 V, AC-15, 3 A)
1,600,000 Operations (at 230 V, 0.5 A)
1,200,000 Operations (at 12 V, DC-13, 2.8 A)
1,000,000 Operations (at 230 V, AC-15, 1 A)
Terminal capacity (stranded)
0.5 - 2.5 mm²
Lifespan, mechanical
5,000,000 Operations
Short-circuit protection
PKZM0-10/FAZ-B6/1, Contacts, Max. short-circuit protective device, Fuseless
Static heat dissipation, non-current-dependent Pvs
0 W
Rated operational current (Ie) at DC-13, 500 V
0.1 A
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 115 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at DC-13, 42 V
1.7 A
Rated operational current (Ie) at DC-13, 60 V
1.2 A
Rated operational current for specified heat dissipation (In)
6 A
Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm²
Terminal capacity (solid)
0.75 - 2.5 mm²

Export product specification