Knowledge Search
Download document () of 20
We make what matters work*

216572
Model code: M22-CLEDC-W

Eaton Moeller® series M22 LED element, bottom, white, base fixing, cage clamp

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
216572
EAN
4015082165727
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
EN 60947-5
CSA Std. C22.2 No. 14-05
UL 508
IEC 60947-5
VDE
CSA Class No.: 3211-03
IEC 60947-5-1
CE
CSA File No.: 012528
UL Category Control No.: NKCR
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL
CSA-C22.2 No. 94-91
UL File No.: E29184
CSA
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany
Model Code
M22-CLEDC-W

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Communication

Connection to SmartWire-DT
No

Contacts

Force for positive opening - min
0 N

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.45 W

Electrical rating

Power consumption
Max. 0.26 W
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) - max
14 mA
Rated operational current (Ie) - min
5 mA
Rated operational voltage (Ue) at AC - max
30 V
Rated operational voltage (Ue) at AC - min
12 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
12 V

Features & functions

Color
White
Fitted with:
Diode
Light source
Light color
White

General information

Degree of protection
IP20
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Operating torque
0.8 Nm
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Voltage type
AC/DC

LED Details

Light color
White

Mounting details

Connection type
Base fixing
Mounting position
As required

Terminal capacities

Terminal capacity (solid)
0.75 - 2.5 mm²
Terminal capacity (stranded)
0.5 - 2.5 mm²

Export product specification