Download document () of 20
We make what matters work*

24ADIHA10
Model code: 24KV 10AMP 2"" 'A' AIR FUSE

Eaton Bussmann series medium voltage BS air fuse, 10 A, 24 kV, 12 kA, 50.8 x 565 , With Striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
24ADIHA10
EAN
5027590468732
Product Length/Depth
565 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
3100 g
Compliances
BS 2692-1
Certifications
BS
Model Code
24KV 10AMP 2"" 'A' AIR FUSE

Product specifications

Used with
A3354710 Fuse clip
Amperage Rating
10 A
Fuse indicator
With Striker
Fuse size
50.8 x 565 mm
Breaking capacity
12 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Pre arc (I2T)
7.2 x 101
Resistance
173 ohms
Fuse diameter
51 mm
Interrupt rating
12 kAIC
Construction size
51 x 565 mm
Mounting method
Clip-in
Voltage rating
24 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADIH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.