Knowledge Search
Download document () of 20
We make what matters work*

260125
Model code: NZM1-XDV

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, lockable, size 1

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
260125
EAN
4015082601256
Product Length/Depth
80 mm
Product Height
54 mm
Product Width
90 mm
Product Weight
0.195 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA (Class No. 1437-01)
UL489
UL (Category Control Number DIHS)
UL (File No. E140305)
UL listed
CE marking
IEC60947
CSA-C22.2 No. 5-09
CSA certified
CSA (File No. 22086)
Model Code
NZM1-XDV

Delivery program

Type
  • Accessory
  • Rotary handle on circuit-breaker
Features
Lockable
Standard: black / gray
Special features
  • Complete with rotary drive
  • Can be combined with insulating surround
  • MODAN handle position detection by wire release can be retrofitted
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Frame
NZM1
Fitted with:
Padlock
Suitable for
Power circuit breaker
Switch disconnector
Used with
NZM1(-4), PN1(-4), N(S)1(-4)

Technical Data - Mechanical

Color
Black
Degree of protection / NEMA enclosure type
IP20
4X. 12
Activation type
Rotary handle
Locking facility
Lockable on the 0 position on the switch using up to 3 padlocks
Special features
  • Complete with rotary drive
  • Can be combined with insulating surround
  • MODAN handle position detection by wire release can be retrofitted
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification