Knowledge Search
Download document () of 20
We make what matters work*

262518
Model code: BK25/3-PKZ0-E

Eaton Moeller® series PKZ Extension terminal, 3p, 25mm² BK25/3-PKZ0-E

General specifications

Product Name
Eaton Moeller® series PKZ Connection clamp
Catalog Number
262518
EAN
4015082625184
Product Length/Depth
34 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.047 kg
Certifications
CSA
UL File No.: E36332
CSA Class No.: 3211-06
UL
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-1
CE
CSA File No.: 98494
UL Category Control No.: NLRV
Model Code
BK25/3-PKZ0-E

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
5.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.8 W
Rated operational current for specified heat dissipation (In)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated operational current (Ie) - max
63 A

General information

Overvoltage category
III
Pollution degree
3
Product category
Accessories
Suitable for
Round conductor connection
PKZM0/PKE, line terminal required for Type E/F applications, (UL/CSA)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.