Knowledge Search
Download document () of 20
We make what matters work*

264024
Model code: CI45-200-NA

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, removable flanges equipped, HxWxD=546x421x225mm, NA type

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
264024
EAN
4015082640248
Product Length/Depth
225 mm
Product Height
546 mm
Product Width
421 mm
Product Weight
3.523 kg
Compliances
CE marking
UL 508A CSA-C22.2 No.94
IEC/EN62208
RoHS conform
Certifications
Specially designed for North America
UL (Category Control Number NITW)
UL (File No. E499317)
UL508A
UL listed
Model Code
CI45-200-NA

Additional information

Features
UV resistance beneath protective shield
Cover with overpressure release
Functions
Extension possible
Protection class
II
RAL-number
7035
Special features
Fitted with removable smooth flanges on all 4 sides Fixing straps for wall fixing Sealable cover fasteners
Suitable for
Lightning protection
Outdoor use
Surface resistance (IEC 60093)
10 TΩ
Used with
Industrial control panels

Delivery programme

Color
Gray
Nominal current
1600 A
Type
Basic enclosure Distribution board enclosures for North America Panel enclosures with cover and flanges xEnergy Safety Ci

Design verification to IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
30 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.

Design verification to IEC/EN 61439 - technical data

Ambient operating temperature details
-40 °C - 80 °C

Technical data - electrical

Circuit integrity
Other
Creepage resistance
KB160, KC175 (base, to IEC 60112)
KB100, KC200 (cover, to IEC 60112)
Dielectric strength
30 kV/mm

Technical data - mechanical

Base type
Enclosure side plates with removable smooth flanges
Built-in depth
200 mm
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
None
Cover
Transparent
Enclosure material
Plastic
Mounting depth
200 mm
Mounting method
Surface mounted (plaster)
Number of conduit inlets
0
Number of modules
1
Number of openings (flange plates)
0
Number of rows
0
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
Saline spray resistance
IEC 60068-2-11
Surface finishing
RAL 7035, light gray (base)
Transparent, smoky gray (cover)
Surface protection
Other
Unit type
Single unit
Width in number of modular spacings
17
Degree of protection
IK10
IP65 (IEC)
UL/CSA Types 1, 12, 13, 4X, indoor only
4X (NEMA)
IP65
Internal depth
200 mm

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
31 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
62 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
36 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
33 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
72 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
67 W

Export product specification