Knowledge Search
Download document () of 20
We make what matters work*

266632
NZM1-XHBR

Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, handle red, size 1

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
266632
EAN
4015082666323
Product Length/Depth
190 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.786 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL (File No. E140305)
CE marking
UL (Category Control Number DIHS)
IEC60947
CSA (Class No. 1437-01)
CSA (File No. 22086)
UL listed
UL489
CSA-C22.2 No. 5-09
CSA certified
Model Code
NZM1-XHBR

Delivery programme

Features
Lockable
With red door coupling rotary handle for use of switch as emergency switching off device to IEC/EN 60204-1, VDE 0113 part 1
Fitted with:
NZM...-XV4 extension shaft
Black and yellow lightning symbol
External warning plate/marking plate in German/English
Extension shaft
Door coupling rotary handle with rotary drive
Padlock
Frame
NZM1
Special features
  • External warning plate/designation label can be clipped on.
  • For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger.
  • Kit for use as a main switch
Suitable for
Emergency stop
Switch disconnector
Power circuit breaker
Type
  • Accessory
  • Main switch assembly kit
Used with
N(S)1(-4)
PN1(-4)
NZM1(-4)

Design verification to IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical data - mechanical

Color
Red
Cover/door type
Door interlock not defeated in the locked OFF position.
Door interlock on OFF with max. 3 padlocks
After the door interlock is activated, must not be opened while on ON or TRIP. Must only be opened on OFF
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door interlock can only be switched ON when the door is closed
Degree of protection / NEMA enclosure type
IP66
4X. 12
Locking facility
Lockable on the switch in the 0 position
Lockable on the 0 position on the handle using up to 3 padlocks
With door interlock
Special features
  • External warning plate/designation label can be clipped on.
  • For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger.
  • Kit for use as a main switch

Export product specification