Knowledge Search
Download document () of 20
We make what matters work*

283094
Model code: BFZ-UTT-3/72

Eaton xComfort BF LV systems Final Distribution Boards. Flush mounted steel sheet door white, transparent, for 24MU per row, 3 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
283094
EAN
4015082830946
Product Length/Depth
20 mm
Product Height
575 mm
Product Width
540 mm
Product Weight
2.05 kg
Compliances
RoHS conform
Model Code
BFZ-UTT-3/72

Additional information

Features
Version as glazed door
EMC-version
Functions
Additional equipment
Used with
Doors, sheet steel, transparent
Accessory consideration
BF flat distribution board

Delivery program

Accessory/spare part type
BF
Color
White
Model
Partial door
Type
Additional equipment for BF flat distribution board

Technical Data - Mechanical

Material
Steel
Surface finishing
Powder coating
Degree of protection
IP30
NEMA Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.