Knowledge Search
Download document () of 20
We make what matters work*

284728
Model code: XME0606M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=150x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284728
EAN
4015082847289
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XME0606M

Technical data - mechanical

Material
Steel
Surface protection
Galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.