Knowledge Search
Download document () of 20
We make what matters work*

285650
Model code: BFZ-FP-1/24

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 24 Module units per row, 1 row, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
285650
EAN
4015082856502
Product Length/Depth
35 mm
Product Height
155 mm
Product Width
510 mm
Product Weight
0.68 kg
Compliances
RoHS conform
Model Code
BFZ-FP-1/24

Additional information

Functions
Additional equipment
Used with
Front plate for 45-mm cutout
BF flat distribution board
Accessory consideration

Delivery program

Accessory/spare part type
BF
Type
Additional equipment for BF flat distribution board

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.