Download document () of 20
We make what matters work*

291475
Model code: EVG-16/4PHAS/8MODUL

Eaton Moeller series xPole - Busbar. EV busbars 4Ph., 8HP, 80A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291475
EAN
4015082914752
Product Length/Depth
33 mm
Product Height
13.3 mm
Product Width
138 mm
Product Weight
0.083 kg
Compliances
RoHS conform
Model Code
EVG-16/4PHAS/8MODUL

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
0
Number of poles
Four-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
8
Number of phases
4
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
2 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.