Knowledge Search
Download document () of 20
We make what matters work*

293628
Model code: BFZ-NZM1-SET/33

Eaton xComfort BF LV systems Final Distribution Boards. White kit for NZM1, 33 SU

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293628
EAN
4015082936280
Product Length/Depth
670 mm
Product Height
35 mm
Product Width
210 mm
Product Weight
1.83 kg
Compliances
RoHS conform
Model Code
BFZ-NZM1-SET/33

Delivery program

Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated
Functions
Additional equipment
Used with
Kit for NZM installation
Accessory consideration
BF flat distribution board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.