Knowledge Search
Download document () of 20
We make what matters work*

294076
Model code: DILK50-10(230V50HZ,240V60HZ)

Eaton Moeller® series DILK Contactor for capacitors, with series resistors, 50 kVAr, 230 V 50 Hz, 240 V 60 Hz

General specifications

Product Name
Eaton Moeller® series DILK capacity contactor
Catalog Number
294076
EAN
4015082940768
Product Length/Depth
147 mm
Product Height
190 mm
Product Width
55 mm
Product Weight
1.171 kg
Certifications
CSA
IEC/EN 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL
CSA Class No.: 3211-04
CE
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLDX
CSA File No.: 012528
UL File No.: E29096
Model Code
DILK50-10(230V50HZ,240V60HZ)

Climatic environmental conditions

Ambient operating temperature - max
60 °F
Ambient operating temperature - min
-25 °F
Ambient operating temperature (enclosed) - max
40 °F
Ambient operating temperature (enclosed) - min
25 °F

Contacts

Number of main contacts (normally open contact)
3
Making capacity without damping (I-peak value)
180 x Ie
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed) as main contact
0

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
21.3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.1 W
Rated operational current for specified heat dissipation (In)
72 A
Static heat dissipation, non-current-dependent Pvs
4.1 W

Electrical rating

Rated operational current (Ie)
72 A at 525 V (three-phase capacitors, open)
65 A at 525 V (three-phase capacitors, enclosed)
65 A at 230 V (three-phase capacitors, enclosed)
72 A at 690 V (three-phase capacitors, open)
72 A at 400 V (three-phase capacitors, open)
65 A at 400 V (three-phase capacitors, enclosed)
65 A at 690 V (three-phase capacitors, enclosed)
72 A at 230 V (three-phase capacitors, open)

Electro magnetic compatibility

Emitted interference
According to EN 60947-1
Interference immunity
According to EN 60947-1

Features & Functions

Fitted with:
Series resistors

General information

Application
Contactors for power factor correction
Connection
Screw terminals
Degree of protection
IP00
Lifespan, electrical
150,000 Operations
Operating frequency
120 Operations/h
Product category
DILK Contactors for capacitors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Voltage type
AC

Magnet system

Arcing time
10 ms
Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.15 V AC x Uc
Power consumption, pick-up, 50 Hz
45 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, pick-up, 60 Hz
45 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Power consumption, sealing, 50 Hz
1.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
1.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Switching time (AC operated, make contacts, closing delay) - min
50 ms

Special purpose ratings

Special purpose rating of capacitor switching
72.1 A, 480 V 60 Hz 3phase, (UL/CSA)
30 kVar, 240 V 60 Hz 3phase, (UL/CSA)
75 kVar, 600 V 60 Hz 3phase, (UL/CSA)
72.1 A, 600 V 60 Hz 3phase, (UL/CSA)
60 kVar, 480 V 60 Hz 3phase, (UL/CSA)
72.1 A, 240 V 60 Hz 3phase, (UL/CSA)

Switching capacity

Switching capacity (auxiliary contacts, general use)
10 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)

Terminal capacities

Terminal capacity (copper band)
1 x (6 x 9 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (solid)
1 x (2.5 - 16) mm², Main cables
Terminal capacity (stranded)
1 x (16 - 50) mm², Main cables
Terminal capacity (flexible with ferrule)
1 x (2.5 - 35) mm², Main cables
Terminal capacity (solid/stranded AWG)
12 - 2, Main Cables

Export product specification