Download document () of 20

B090-A9F-X

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
B090-A9F-X
UPC
037332149893
Product Length/Depth
0.5 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.05 lb
Compliances
RoHS

Product specifications

Accessory Class
Color
Beige
Package Contents
1 x DB9F - RJ45 Modular Adapter
System Requirements
Use with Console Server models: B096-048
Product Highlights
DB9F - RJ45 Modular Serial Adapter
Access your servers via DB9 serial port
Crossover Wiring for DB9 Serial Server Connections
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
DB9 (FEMALE)
Accessory Type
Serial adapter
SideB Connector3
DB9 (FEMALE)

Export product specification