Photo is representative
Download
Eaton GDB Series Fast-acting fuse 6.30A, 250 Vac or less, 32 Vdc (self certified), BK-GDB-6-3A
Product Name |
Eaton Bussmann series GDB fast-acting fuse
|
Catalog Number |
BK/GDB-6.3A
|
UPC |
051712432122
|
Product Height |
20 mm
|
Product Weight |
0.7 g
|
Compliances |
CCC Marked
CE Marked RoHS Compliant |
Certifications |
VDE
|
Amperage Rating |
6.30A
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Voltage drop |
120 mV maximum
|
Interrupt rating |
63 AIC at 250 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Material |
Glass tube
Nickel-plated brass end cap construction |
Quantity |
100
|
Voltage rating |
250 Vac or less, 32 Vdc (self certified)
|
Type |
Electronic
|
Application |
Electronic circuits
|