Knowledge Search
Download document () of 20
We make what matters work*

EBH223TTW1
Model code: SIZE 2 HOR FSD-100MM BUS, TOP TER:2V CLA

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH2, AC23B, 3P, IEC, 100mm busbar, top cable terminals, for connection of sector shaped conductors, double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH223TTW1
EAN
5027590409391
Product Length/Depth
225 mm
Product Height
330 mm
Product Width
225 mm
Product Weight
5290 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
SIZE 2 HOR FSD-100MM BUS, TOP TER:2V CLA

Electrical data

Amperage Rating
400 A
Voltage rating
690

Product specifications

Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate
Number of poles
Three-pole

Export product specification