Knowledge Search
Download document () of 20
We make what matters work*

EBV233TW1
Model code: 400A, AC 690V,NH1, NH2 LV SWD

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, simultaneous switching, 2-V Terminals with double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV233TW1
EAN
5027590410236
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
5941 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
400A, AC 690V,NH1, NH2 LV SWD

Electrical data

Voltage rating
690

Product specifications

Mounting method
Busbar
Number of poles
Three-pole

Export product specification