Download document () of 20

FWJ-1400A

Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc (5-50A), 1400A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWJ-1400A
EAN
5027590021159
UPC
051712796316
Product Length/Depth
172 mm
Product Height
89 mm
Product Width
89 mm
Product Weight
2571 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
1400 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
1000 V
Rated voltage DC
800 V
Mounting dimension
Other
Center-to-center distance of connections
132.5 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
2700000 at 1000 V
Watt losses
248 W
Fuse shape
Center bolted tags
Pre arc (I2T)
470000
Color
None
Interrupt rating
25 kAIC (35-200A)
450-600A)
50 kAIC at 800 Vdc (35-200A
100 kAIC (250-2000A)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
1000 Vac, 800 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWJ-A
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.