Download document () of 20

UNH26 S870

Eaton Crouse-Hinds series UNH flexible fixture hanger, Male, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, Retention screw

General specifications

Product Name
Eaton Crouse-Hinds series UNH flexible fixture hanger
Catalog Number
UNH26 S870
UPC
662276030251
Product Length/Depth
3.05 in
Product Height
1.29 in
Product Width
2.13 in
Product Weight
0.37 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Material
Malleable iron
Mounting Type
Pendant
Special features
Retention screw
Gender
Male
Luminaire rated weight
125 lb
Luminaire stem size
3/4"

Export product specification