Download document () of 20
Backup Power (UPS)

Eaton DX UPS

The DX Series UPS is an online UPS with double-conversion topology that protects critical tasks from shutdown, data loss and damage. The UPS adapts to a wide range of input voltages from 110 to 296 V, and its integrated rectifiers and inverters protect output power from all abnormal inputs in harsh environments.

Power rating
1-20 VA
Voltage
220/230/240V
Form factor
Tower

Core features

  • Eliminates interference and ensures high power supply reliability with double-conversion topology
  • Support redundant parallel connection for 6–20 kVA models to form a more reliable system
  • Reduces harmonic interference and improves energy efficiency with an input power factor higher than 0.98
  • Supports SNMP protocol for network remote monitoring
  • Supports cold start in battery mode and portable power
  • Supports an expandable battery pack
  • Offers real-time UPS status monitoring with a user-friendly front panel interface
  • Guarantees normal equipment operation during overload or UPS failure with automatic bypass functionality
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close