Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

01.WSNR

01.WSNR Watersorp off-line filter elements are ideal for use in off-line filters to remove particles and water from the hydraulic system.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

These elements are ideal for use in off-line filters to remove particles and water from the hydraulic system.

01.WSNR
Filter Material
Microglass with absorption layer
Nominal sizes
250 - 1000 (10 bar)
Design
Double open end

Core features

  • Absorb free and emulsified water from oil
  • Filter particulate contamination at the same time
  • Reduce oil aging and deadditivation of fluids
  • Combination of fine filter glass fiber media with a special water absorption fleece media
  • Guaranted dirt holding capacity and pressure resistance

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Watersorp applications:

  • Hydraulic oils
  • Lubrication oils
  • Ester oils
  • Poly-alpha olefins
  • Vegetable oils
  • Diesel oils
How to buy from Eaton