Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 1 variable motor

Eaton Series 1 variable displacement piston motor are known by engineers and operators for exceptional quality, longevity and efficiency. Built for the most demanding applications, this motor is commonly used in transit mixers, combines and winches.

Series 1 variable motor
TECHNOLOGY
Axial piston
DISPLACEMENT
55-125 cc (3.3 to 7.6 cu in)
CONTINUOUS PRESSURE RATING
420 bar (6,100 psi)

Resolves tough engineering challenges

Some applications are prone to a high rate of failure, which can lead to costly downtime. Our Series 1 variable motors have a proven history of reliability and high quality, to ensure that your application runs reliably, day after day.

Durable and efficient

Our motor’s solid, cast-iron construction improves durability and reduces operational noise for your machinery. The fixed clearance slipper design ensures efficient operation. 

yellow asphalt paver road truck repairing
pro-fx-configure-2-axispro-cut-out.png

Pro-FX Ready

Eaton’s advanced class of Pro-FX Ready products allows manufacturers to design and deliver smarter machines that:

  • Intelligently adapt and dynamically respond to changing demands and conditions
  • Optimize performance and maximize productivity while enhancing operator safety

Applications:

  • Combines
  • Transit mixers
  • Asphalt pavers
  • Wheel loaders
  • Compactors
  • Forestry equipment
  • Oil & gas machinery
  • Mining equipment
  • Dozers

Dependable performance

Eaton pumps and motors are star performers in Thailand’s remote rice-harvesting terrain. The high reliability of Eaton pumps and motors has led to standardization on Kaset Phattana Group’s rice combine harvesters.

Dynamic Machine Control

Using innovative sensor technology to automatically measure and manage conditions, Dynamic Machine Control from Eaton helps you design and operate smarter machines with maximum configurability, efficiency, intelligence and power.

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton