Download document () of 20
We make what matters work*

ISG-SD padmount switchgear

Eaton’s solid-dielectric-in-air padmount switches and fault interrupters utilize vacuum technology to provide a compact, safer and reliable medium-voltage switch that contains no oil or SF6 gas. ISG-SD padmount switchgear features a fully sealed dead-front construction manufactured from 304 stainless steel that is virtually maintenance free. 

Visible open isolation point
Added safety
Automation ready
Enhanced protection, operation and communications
Fully factory assembled and tested
Lower installation costs

Core features

  • Solid-dielectric-in-air design
  • Interrupt rating available in 12.5 kA, 16 kA and 20 kA. Suitable for 4 kV – 27 kV applications
  • Visible open isolation point that is visible from a safe working distance
  • Single-handle operation to de-energize, isolate and create a visible open
  • Dual certification: Fault interrupter and load-break switch
  • Virtually maintenance-free

Greater safety

Eaton’s solid-dielectric switchgear utilizes vacuum fault interrupter contacts in every load switching and fault interrupting position for increased reliability and safety. The visible isolation point allows operators to work from a safe distance.

Environmental responsibility

Eaton's solid-dielectric switchgear is constructed with recyclable materials.

Lower total cost of ownership

Eaton’s solid-dielectric switchgear is designed to reduce the cost of installation and increase the reliability of your network, representing a cost savings in downtime, fees and penalties. The 304 stainless steel construction increases the lifespan of your investment.
Specifications

Ratings

  15.5 kV 27 kV
Continuous current – A 600 600
Load-break current – A 600 600
Basic Insulation Level (BIL) – kV 125 125
Peak current – A 52,000 41,600
Momentary (Sym.) – A 20,000 16,000
Momentary (Asym.) – A 32,000 25,600
Make and Latch (Sym.) – A 20,000 16,000
Make and Latch (Asym.) – A 32,000 25,600
Fault Close (Sym.) – A 20,000 16,000
Fault Close (Asym.) – A 32,000 25,600
Interrupting current (Sym.) – A 20,000 16,000
Interrupting current (Asym.) – A 32,000 25,600
Frequency – Hz 60 60
Mechanical operations 2000 2000
Load-break operations 2000 2000
*200-amp terminations are rated per the IEEE 386 standard for 10 kA symmetrical, 13 kA asymmetrical

Applicable standards

  • IEEE Std C37.74-2003/2014 standard, Standard Requirements for Subsurface, Vault, and Pad-Mounted Load-Interrupter Switchgear and Fused Load-Interrupter Switchgear for Alternating Current Systems Up to 38 kV
  • IEEE Std C37.60-2012 standard, Standard Requirements for Overhead, Pad-Mounted, Dry Vault, and Submersible Automatic Circuit Reclosers and Fault Interrupters for Alternating Current Systems Up to 38 kV
  • IEEE Std C57.12.28-2005 standard, Standard for Pad-Mounted Equipment—Enclosure Integrity

Features

  • Eaton’s ISG-SD switchgear provides vacuum fault interrupter contacts in every load-break switch. By featuring fault interrupter contacts (in lieu of load-break contacts) in all switch applications, ISG-SD offers a remarkable added measure of safety, reliability and operational duty over conventional load-break switches
  • Eaton’s ISG-SD switchgear fault interrupters meet the IEEE C37.60 2012 standard and include internally mounted current transformers and substation quality microprocessor relays. These products provide 3-phase 600 amp load current interruption, as well as 12.5 kA, 16 kA and 20 kA fault interruption
  • Solid-dielectric-in-air design
  • Suitable for 4 kV – 27 kV applications
  • Visible open isolation point which is visible from a safe working distance
  • Single-handle operation to de-energize, isolate and create a visible open
  • 304 stainless steel switch tanks that are seal construction and dead-front
  • Fully factory assembled and tested (apparatus, cables and controls)
  • Switches and vacuum fault interrupters are dual-certified to both IEEE C37.60 2012 and IEEE C37.74 – 2003/2014 standards
  • Rated for 600 amps of continuous load current, and featuring either 200-amp or 600-amp terminations based upon the customer’s requirements
  • Available in up to six ways, and in any combination of switching and/or fault interrupting
  • Manually or motor operated. Motor operation available on every way
  • Welded-in terminations
  • Field-upgradeable to automation
  • Open/close vacuum contact position indicators are highly reflective and thus easily visible

Automation and control

4-way-sel-control.jpg

SEL over-current relay protection

Eaton’s ISG-SD switchgear includes a variety of SEL programmable, microprocessor over-current relays which are the foundation of our all-in-one automation, protection and communication platforms for distribution-automation and SCADA applications.

Current standard SEL relay offering:

  • SEL-751
  • SEL-451 
  • SEL-487e
  • SEL-700GW

These full-featured SEL relays allow for control of motor operation, as well as communication of voltage and current through a variety of means, including radio, cellular modem or fiber optics. SEL relays can quickly integrate into serial- or Ethernet-based communications with IEC 61850, MIRRORED BITS, Modbus, DNP3 and other protocols. Programming and downloading are achieved through a variety of options, depending upon the specific application.

CT-powered over-current relay protection

Eaton’s ISG-SD switchgear offers the Schneider Electric P116 dual-powered (CT and/or other auxiliary power) over-current feeder protection relay for use in distribution circuits. The P116 is a substation quality, reliable, fully-programmable, micro-processor over-current relay that can coordinate with other protected devices in distribution circuits. Eaton provides internally mounted current transformers to power the relay. The P116 is an ideal solution when auxiliary power is not required and not available or unreliable. The P116 includes a built-in USB port for fast connection to the setting software (Easergy Studio).

ct-powered-relay.JPG

Local automation

junction-box-and-motor-operator-pendant-control.jpg

Junction Boxes

Eaton’s ISG-SD submersible-rated switchgear junction box allows for pendant control of multi-way switchgear. The junction box makes possible the highest level of personnel safety, time savings and operational flexibility when maintaining vaults that are in more challenging locations such as in streets, under water and near heavily trafficked walkways. The junction box brings together the status, trip circuits and CTs from the switch tank, and the status of the external motor operators, allowing for remote operability and control of each position. 

Motor operators

Eaton’s ISG-SD switchgear motor operators are 24-volt DC powered, constructed of 304 stainless steel and are sealed and submersible rated. The motor operator is compact, and bolts directly to the operating handle housing for ease of field installation and future upgradability. Each motor operator comes with mounting hardware, connector pins and adjustable linkages to connect the motor operator to the operating handle. The quick-disconnect linkage allows for field testing and operation of the motor operator without interrupting service to the customer.

Pendant control

Eaton’s ISG-SD switchgear pendant controls are portable, handheld, cabled controls which allows for remote operation and status confirmation of each way. The pendant control dramatically increases personnel safety by placing crews outside of the arc flash boundary. Maintenance personnel can remotely open and close any position without being in front of the equipment. The standard cable length is 20’ while other lengths are available. The pendant control comes in a highly durable, submersible-rated case that can be disconnected and carried from one unit to the next. 

Download Links
X
Download Close