Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Brake valves

Achieve the perfect feel with Eaton brake valves. With decades of experience designing custom solutions for mobile machinery, Eaton has perfected the art of turning calculations into a braking system that gives you – and your operators – exactly what you want. With our full range of power, manual and hybrid brake valves, we can help you increase machine performance and productivity.

Brake valves
FUNCTION
Power, manual or hybrid braking
PRESSURE
Up to 3,600 psi (250 bar)
APPLICATIONS
50 to 500 hp mobile machinery

Brake valve basics

Eaton brake valves are available in power, manual and hybrid styles with single or double spools. Double-spool brake valves feature two identical valves mounted together in the same casting, which can be used together or separately for brake-assisted turning. Eaton brake valves function in two modes: power and manual backup. In power mode, the valve operates like a pressure-reducing valve. In manual mode, the valve operates as a two-stage pump for increased system safety.

Achieve the perfect feel

Braking systems are less about specifications and more about “feel” for the operator. At Eaton, we work closely with OEMs to understand what they’re looking for in a braking system, then design a solution to match. We fit the valve to the application, not the other way around.

Increase machine performance and operator productivity

Get the system you want without sacrificing performance. Depending on valve type, Eaton brake valves can:

  • Increase safety through emergency backup capability, which seamlessly transfers from powered to manual braking with no change in pedal effort
  • Reduce costs by eliminating the need for accumulators, charging valves and associated plumbing and electronics
  • Increase efficiency through elimination of accumulators
  • Reduce braking force with powered valves
  • Enable actuation with separate left and right brake pedals for differential braking or with one pedal for both sides
  • Improve straight-line braking in dual-pedal applications through a built-in balancing feature
  • Ease installation through flange mounting and a self-bleeding function

Technical information

YBV

  • Double spool
  • Available in power, manual or hybrid
  • Push to actuate
  • 18 cc or 40 cc per side
  • 30 mm maximum stroke manual mode
  • Load sense capable

 

39011

  • Single spool (39011-FA*) or double spool (39011-EA*)
  • Hybrid valve
  • Pull to actuate
  • 49 cc (single spool) or 74 cc per side (double spool)
  • 36.8 mm maximum stroke manual mode

 

Power-only

  • Single spool
  • Power valve (no manual mode)
  • Push to actuate
  • Load sense capable

Applications

  • Tractors
  • Harvesters
  • Agricultural machinery
  • Telehandlers
  • Backhoe loaders
  • Forestry equipment

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton