The ultimate in system control
Subplate or manifold mounted, Eaton Vickers SM4 and SX4 servo valves have a symmetrical design that provides inherently dependable metering of control flow with minimum null shifts for more consistent machine operation. These two-stage modular flow control valves provide infinite cylinder position control to within 0,025 mm (0.001 in) or better, as well as infinite proportional flow control for real-time velocity/acceleration profiles when applied with servo hydraulic motors, tachometers and electronics.