Rugged and reliable
Internal working parts are produced from hardened steel and reside in a continuous-cast ductile (spheroidal graphite) iron body, offering excellent reliability even in high-pressure applications.
Simple installation, simple maintenance
Bolt-extender kits simplify valve installation by permitting each valve body to be separately and quickly installed and correctly torqued down. The kits also allow the directional valve to be removed for service or replacement without disturbing the stack. Working parts are serviceable without removing valves from the stack.