IEC60947-5:
Tamper-proof
IEC60947-5:
Tamper-proof
IEC60947-5-1:
Positivly openning contacts
Degree of protection:
IP65, IP67, IP69K
The small emergency-stop button combines functionality, safety and a unique, compact design. The small E-Stop is an innovative control element that stands out for its compact size and novel illumination system. The innovative 360° illuminated ring ensures improved visibility and thus increases the safety of the machines and systems. Thanks to comprehensive approvals and certificates and modularity with the entire RMQ range, it can be used easily and flexibly in a wide variety of applications.
RMQ Titan M22 modular pilot devices
Whether on the control panel, in suspended panels or in the control cabinet: RMQ Titan M22 from the Eaton Moeller series are the number one solution for machine and panel builders.
RMQ compact solution compact pilot devices
Increase your competitive edge, by designing more compact and reliable machines with Eaton's Moeller series RMQ compact solution command and indication devices.