Download document () of 20

125NHM1B

Fuse-link, LV, 125 A, AC 500 V, NH1, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHM1B
EAN
5027590430142
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
125 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specification

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866