Air fuse-link, medium voltage, 16 A, AC 12 kV, 51 x 359 mm, back-up, BS, with striker, style 36 tags
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
12BDGH3616
|
| EAN |
5027590430906
|
| Product Length/Depth |
359 mm
|
| Product Height |
50.8 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
2100 g
|
| Certifications |
CE
|
| Amperage Rating |
16 A
|
| Voltage rating |
12 kV
|
| Voltage type |
AC
|
| Breaking capacity |
40 kA
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Rated frequency - min |
50 Hz
|
| Class |
Class back-up
|
| Application |
|
| Fuse indicator |
With Striker
|
| Fuse size |
51 x 359 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|
Support from Eaton
Commercial support
Phone: 0800-00-32866