Download document () of 20

15SRC250

Eaton Bussmann series high speed traction fuse, 15 A, 250 V, Other, 45 Hertz-62 Hertz (Min-Max Frequency), Other

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
15SRC250
UPC
051712565493
EAN
5027590435819
Product Length/Depth
75.43 mm
Product Height
20.32 mm
Product Width
20.32 mm
Product Weight
69.7 g
Compliances
Contact factory

Electrical data

Amperage Rating
15 A
Voltage rating
250 V
Voltage type
DC

Product specification

Fuse indicator
Other

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866