Knowledge Search
Download document () of 20
We make what matters work*

15TD10

Expulsion fuse-link, medium voltage, 10 A, AC 15 kV, 533 mm, ANSI, T slow, style D termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TD10
EAN
5027590436199
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
20.04 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
10 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Double tail

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866