Download document () of 20

15XABR80

Expulsion fuse-link, medium voltage, 80 A, AC 15 kV, 533 mm, ANSI, XA extra rapid, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15XABR80
UPC
051712520751
EAN
5027590436878
Product Length/Depth
102 mm
Product Height
233 mm
Product Width
77 mm
Product Weight
26.2 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
80 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Removable buttonhead

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866