Knowledge Search
Download document () of 20
We make what matters work*

170E9685

Fuse-link, high speed, 500 A, DC 750 V, size 3, gR, IEC, with indicator, 170 mm centres

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E9685
UPC
051712214711
EAN
5996516007563
Product Length/Depth
131 mm
Product Height
90 mm
Product Width
74 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
500 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class gR
Pre arc (I2T)
75500
Watt losses
93 W

Product specification

Application
traction
Fuse indicator
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866