Download document () of 20

170L5034

Fuse-link, high speed, 400 A, AC 1500 V, Size 1, 53 x 53 x 110 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5034
EAN
5996516007983
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1500 V
Center-to-center distance of connections
110 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
80 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
1
Packaging type
Standard
Voltage rating
1500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification