Download document () of 20

170L8027

Eaton Bussmann series Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 61 x 61 x 141 mm, aR, DIN, IEC, single indicator..

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8027
UPC
051712803083
EAN
5027590439893
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
884 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
93 W
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
/110 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification