Download document () of 20

170M2003

Fuse-link, high speed, 100 A, DC 750 V, compact size 1, 41 x 59 x 128 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2003
EAN
5027590303521
Product Length/Depth
130 mm
Product Height
59 mm
Product Width
41 mm
Product Weight
0.61 kg
Compliances
CE
RoHS
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
85 kA at 750 Vdc, 80 kA at 950 Vdc
Class
Class aR
Clearing (I2T)
8150 at 750 Vdc
Pre arc (I2T)
2450
Watt losses
40 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
1*

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866