Download document () of 20

170M2710

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 40A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2710
UPC
051712254304
EAN
5027590442916
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
211 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC/DC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
360 at 660 V
Watt losses
9 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
50
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
00
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
00B/60 Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification