Download document () of 20

173343

Eaton xEnergy Main LV systems LV switchgear. Front cover for IZMX16, withdrawable, HxW=550x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173343
EAN
4015081697441
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
592 mm
Product Weight
4.795 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.