Photo is representative
Download
Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Malleable iron, Concrete tight, 1-1/4"
Product Name |
Eaton Crouse-Hinds series three-piece conduit coupling
|
Catalog Number |
193
|
UPC |
784564101938
|
Product Length/Depth |
2.13 in
|
Product Height |
2.38 in
|
Product Width |
2.38 in
|
Product Weight |
0.91 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Concrete tight
|
Material |
Malleable iron
|
Conduit type |
Rigid/IMC
|
Trade size |
1-1/4"
|
Style |
Three-piece
|