Download document () of 20

193930

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 600/300-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193930
EAN
9010238042698
Product Length/Depth
15 mm
Product Height
305 mm
Product Width
525 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification