Download document () of 20

199392

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 1.1 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, 7-digital display assembly, Local controls, Additional PCB protection, UV resistant, FS2

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199392
EAN
4015081977819
Product Length/Depth
182 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
3.5 kg
Certifications
CE marking
RoHS, ISO 9001
UL Category Control No.: NMMS, NMMS7
CE
RCM
IEC/EN 61800-5-1
UL 508C
UL
UkrSEPRO
Certified by UL for use in Canada
CUL
UL File No.: E172143
UL Listed
CSA-C22.2 No. 14
IEC/EN 61800-2
EAC
IEC/EN 61800-3
IEC/EN61800-5
UL report applies to both US and Canada

Product specifications

Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Parameterization: drivesConnect
Fitted with:
Breaking resistance
Radio interference suppression filter
7-digital display assembly
Internal DC link
PC connection
IGBT inverter
UV resistance
Additional PCB protection
Control unit
Local controls
Brake chopper
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
U/f control
PM motors
Sensorless vector control (SLV)
Speed control with slip compensation
Synchronous reluctance motors
BLDC motors
Frame size
FS2
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
240 V
Output voltage - max
250 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
2.42 kVA
Apparent power at 240 V
2.52 kVA
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
390 VDC
Voltage rating - max
240 V
Mounting position
Vertical
Communication interface
CANopen®, built in
SmartWire-DT, optional
Modbus RTU, built in
OP-Bus (RS485), built in
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Braking resistance
100 Ω
Input current ILN at 150% overload
14 A
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
9.6 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
10.5 A
Protocol
CAN
MODBUS
Other bus systems
EtherNet/IP
Overload current IL at 150% overload
15.75 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational power at 220/230 V, 50 Hz, 1-phase
1.1 kW
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
200 m, screened, with motor choke, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
100 m, screened, maximum permissible cable length
C2 ≤ 5 m, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C1 ≤ 1 m, maximum motor cable length
150 m, unscreened, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
240 V AC, single-phase
230 V AC, single-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: for conducted emissions only
Number of outputs (digital)
1
Starting current - max
175 % IH
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
1
Power consumption
103.4 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
2.49 mA
Mains voltage - min
200 V
Nominal output current I2N
11 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
1.1 kW
Output at quadratic load at rated output voltage - max
1.1 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
10.5 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Short-circuit protection rating
25 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.